??
Catalog navigation
CAD model selection
HELP_VARIABLE
Bore
1 Inch
Part Number
119184
Weight
0.2 lbs
Bushing Keyway
1/4x1/16 Inch
Shaft Keyseat (Ref.)
1/4x1/8 Inch
Torque Capacity
1.200 lbs-in
Wrench Torque Install. Screws
55 lbs-in
A
1.38 Inch
B
0.91 Inch
CL 30 Iron - Hub Diameter
2.19 Inch
Steel Hub Diameter
1.94 Inch
Bolt Circle
1.330 Inch
Quantity - Number of Bolts
2 Inch
Size of Bolts
1/4-20UNC Inch
Standard Hex Key
1.13 Inch
Short Key
0.63 Inch
Standard Hex Key
1.25 Inch
Short Key
0.75 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.